Hamm HD140IVVHF

Hamm HD140IVVHF

Price
89,500 USD
Year
2018
Working hours
3,288 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD140IVVHF
CategoryCompactors
Serial NumberAA00109
Unit Number486334
Catalog NumberCU4774157
Manufacturing Year2018
Hours3,288 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax89,500 USD
Tax-
Price Including Tax-
Details
Additional informationAS IS / AS RECEIVED
3288/05/14/21
2 IGNITION KEYS
PRESSURIZED WATER TANK SPRINKLER
VIBRATORY DUAL SMOOTH DRUMS, 84"
WHEEL & JOYSTICK CONTROLS
CANOPY W/ROPS / TRAVEL,ALARM
TRANSMISSION,HAMMTRONIC 0-6.2MPH
ENGINE,DEUTZ,TCD4,1L4,154HP,T4
2018 HAMM HD140IVVHF COMPACTOR
LIGHTING,HALOGEN WORK & SIGNAL
SEAT,ADJUSTABLE, VINYL W/ BELT
DIGITAL GAUGES & 12V OUTLET
FOLDABLE SCRAPER BAR / MIRRORS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • OK
  • NORMAL
  • Fair
cooling system
  • Good
  • Fair
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • 84" DRUM
  • DEUTZ 154 HP ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone