Hamm HD10

Hamm HD10

Price
17,256 USD
Year
2015
Working hours
212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHamm HD10
CategoryCompactors
Serial NumberH1993349
Unit NumberH1993349
Catalog NumberCU4488559
Manufacturing Year2015
Hours212 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 17,256
Tax (19%)$ 3,279
Price Including Tax$ 20,535
Features
Additional InformationCONDITION COMPACTOR: 90 %
OPERATING WIDE: 1000 MM
OPERATING WEIGHT: 2.5 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone