Dynapac CC524 HF

Dynapac CC524 HF

Price
15,000 USD
Year
2012
Working hours
5470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDynapac CC524 HF
CategoryCompactors
Serial Number10000322J0A009024
Unit Number474532
Catalog NumberCU4569296
Manufacturing Year2012
Hours5470 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$ 15,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional Information2012 DYNAPAC CC524 HF COMPACTOR
5470/01/08/20
AS IS / AS RECEIVED
DRUM SHELL 0.7" , DIA:51.18"
DRUM,76.77" FRT & REAR (WORN)
ENGINE,CUMMINS QSB4.5,125HP,T3
LIGHTING, WORK (4) HALOGEN
OROPS / ALARM,TRAVEL / BEACON
SEAT, STANDARD VINYL
TRANSMISSION,HYDROSTATIC
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
Additional Information2012 DYNAPAC CC524 HF COMPACTOR
5470/01/08/20
AS IS / AS RECEIVED
DRUM SHELL 0.7" , DIA:51.18"
DRUM,76.77" FRT & REAR (WORN)
ENGINE,CUMMINS QSB4.5,125HP,T3
LIGHTING, WORK (4) HALOGEN
OROPS / ALARM,TRAVEL / BEACON
SEAT, STANDARD VINYL
TRANSMISSION,HYDROSTATIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • comments, misc. repairs, general remarks
  • drum
  • drum spray system
general appearance
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodROPS unit
  • FairNo date on belt
gauges, operator station, console
  • FairArm rest worn
  • FairNon skid suffice worn
  • Good
  • Good
  • GoodSeat good
  • Good
  • Good
  • Good
engine
  • Orange
  • Full
  • Cummins
  • Normal
  • Normal
  • No
  • No
  • Yes
  • No
  • No
  • Yes
  • No
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTurbo
cooling system
  • Good
  • GoodHYD. Driven
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
comments, misc. repairs, general remarks
  • Front drum and rear needs replaced,they are pealing off , rear drum is cracked.
drum
  • Good
  • PoorDrum are pealing off in front , back drum cracked
  • Good
  • Good
  • Good77” by 51” dia
drum spray system
  • Good
  • Good
  • Good
  • FairSprayer needs checked
  • FairCold need checked
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources