Dynapac CC1300C

Dynapac CC1300C

Price
19,500 USD
Year
2014
Working hours
3,446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDynapac CC1300C
CategoryCompactors
Serial Number10000335H0A010593
Unit Number482463
Catalog NumberCU4730814
Manufacturing Year2014
Hours3,446 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax19,500 USD
Tax-
Price Including Tax-
Details
Additional informationAS IS / AS RECEIVED
ANALOG DISPLAY/GAUGES
SPRING ACTIVATED SCRAPERS
SEAT SUSPENSION VINYL W/3" BELT
FIRE EXTINGUISHER / PARK BRAKE
FOLDABLE ROPS / TRAVEL ALARM
TIRES,(4) 10.5/ 80 - 16
LIGHTING, HALOGEN WORK / BEACON
3446/01/21/20
ENGINE,KUBOTA D1803-CR-TE4B,49HP
2014 DYNAPAC CC1300C COMB-ROLLER
DUAL CONTROL F1-R1, TIER 4
SMOOTH DRUM 1300MM/16MM , 51"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone