Dynapac CA1500PD

Dynapac CA1500PD

Price
53,500 USD
Year
2014
Working hours
512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDynapac CA1500PD
CategoryCompactors
Serial Number013794
Unit NumberC3399
Catalog NumberCU4473354
Manufacturing Year2014
Hours512 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 53,500
Tax-
Price Including Tax-
Details
Accessories
OROPSOROPS
Additional InformationINSPECTION COMPLETED @ 512 HOURS

48" DRUM DIAMETER
66" DRUM WIDTH
OROPS W/COVER
75 HP
HYDROSTATIC DRIVE
PAD FOOT COMPACTOR
Features
Accessories
OROPSOROPS
Additional InformationINSPECTION COMPLETED @ 512 HOURS

48" DRUM DIAMETER
66" DRUM WIDTH
OROPS W/COVER
75 HP
HYDROSTATIC DRIVE
PAD FOOT COMPACTOR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED
  • 80%
  • NORMAL
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 60%
  • 14.9-24R
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearTR459NoNoNo
Right RearTR459NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources