Dynapac CA1500 PD

Dynapac CA1500 PD

Price
89,500 USD
Year
2017
Working hours
180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDynapac CA1500 PD
CategoryCompactors
Serial Number10000160VHA020312
Unit Number473134
Catalog NumberCU4561214
Manufacturing Year2017
Hours180 h
CountryUnited States
LocationBrighton, CO
Pricing
Price Excluding Tax$ 89,500
Tax-
Price Including Tax-
Details
Additional InformationSEAT, VINYL STANDARD W/BELT
TIRES,14.9X24 ... 80%
DRUM, WIDTH 66", DIA:48"
PADFOOT COMPACTOR
LIGHTING, WORK,ON CANOPY
180/12/13/19
AS IS / AS RECEIVED
2017 DYNAPAC CA1500 PD COMPACTOR
ENGINE,QSB3.3, 100HP ,TIER 4
BEACON / MIRRORS / SIGNAL LIGHTS
DRIVE & STEERING, HYDROSTATIC
CANOPY W/ OROPS
FRONT KNOCK DOWN BLADE
Features
Additional InformationSEAT, VINYL STANDARD W/BELT
TIRES,14.9X24 ... 80%
DRUM, WIDTH 66", DIA:48"
PADFOOT COMPACTOR
LIGHTING, WORK,ON CANOPY
180/12/13/19
AS IS / AS RECEIVED
2017 DYNAPAC CA1500 PD COMPACTOR
ENGINE,QSB3.3, 100HP ,TIER 4
BEACON / MIRRORS / SIGNAL LIGHTS
DRIVE & STEERING, HYDROSTATIC
CANOPY W/ OROPS
FRONT KNOCK DOWN BLADE
Conditions
Good
Fair
Poor
  • general appearance
general appearance
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources