Caterpillar CW34

Caterpillar CW34

Price
75,966 USD
Year
2013
Working hours
1615 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CW34
CategoryCompactors
Serial NumberJ3H00168
Unit NumberJ3H00168
Catalog NumberCU4495475
Manufacturing Year2013
Hours1615 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 75,966
Tax (19%)$ 14,433
Price Including Tax$ 90,399
Features
Additional InformationTIRES CONDITION REAR LEFT: 80 %
TIRES CONDITION REAR RIGHT: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone