Caterpillar CS56

Caterpillar CS56

Price
215,000 USD
Year
2019
Working hours
551 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56
CategoryCompactors
Serial NumberS5601143
Unit NumberS5601143
Catalog NumberCU4511823
Manufacturing Year2019
Hours551 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 215,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANGUAGES, OPTION 1
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
CS56B VIBRATORY SOIL COMPACTOR
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANGUAGES, OPTION 1
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
CS56B VIBRATORY SOIL COMPACTOR
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone