Caterpillar CS56B

Caterpillar CS56B

Price
155,000 USD
Year
2018
Working hours
2,200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600677
Unit NumberM455952
Catalog NumberCU4365449
Manufacturing Year2018
Hours2,200 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax155,000 USD
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationFREQUENCY, VARIABLE
C4.4 ENGINE
CAB, ROPS/FOPS WITH A/C
ENGINE, TIER 4F/STAGE 4
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANGUAGES, OPTION 1
NO BLADE
OIL, HYDR, FACTORY FILLED
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH
SENSOR, DRIVE POWER AND ACCEL
TIRES, 23,1-26 TI 8PR
CAT CERTIFIED USED
1134 MWL 1/21/21
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • GoodNormal
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 90%
  • All photos
  • 23-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestoneNoNoNo
Right RearFirestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone