Caterpillar CS56B

Caterpillar CS56B

Price
125,000 USD
Year
2013
Working hours
2051 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberL8H00497
Unit NumberL8H497
Catalog NumberCU4463798
Manufacturing Year2013
Hours2051 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$ 125,000
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Informationphotos may 2020

*BOLT-HEX HEAD
*NUT-HEX
*SCREEN
*WASHER
BLADE, LEVELING
CAB, ROPS/FOPS WITH AC
CERTIFICATE OF ORIGIN
ENGINE, TIER 4 CERTIFIED
FREQUENCY, VARIABLE
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 3 ORDER
MIRRORS, REARVIEW,INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SHELL KIT, OVAL, PADFOOT
SUN SCREEN
SUN VISOR, FRONT
TIRES, FLOTATION, 8PR
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Informationphotos may 2020

*BOLT-HEX HEAD
*NUT-HEX
*SCREEN
*WASHER
BLADE, LEVELING
CAB, ROPS/FOPS WITH AC
CERTIFICATE OF ORIGIN
ENGINE, TIER 4 CERTIFIED
FREQUENCY, VARIABLE
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 3 ORDER
MIRRORS, REARVIEW,INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL321
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SHELL KIT, OVAL, PADFOOT
SUN SCREEN
SUN VISOR, FRONT
TIRES, FLOTATION, 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone