Quick Search

CAT CS56B

CAT CS56B

Year
2021
Working hours
1,874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT CS56B
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberS5601551
Unit Number482220
Catalog Number4752311
Year2021
Hours1,874 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax162,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Guard, TransmissionGuard, Transmission
Additional information1662 GD 1/3/24
CAB, ROPS/FOPS WITH A/C
CAT CERTIFIED USED
CERTIFICATE OF ORIGIN
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER AND ACCEL
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23.1-26 8PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering