Caterpillar CS56B

Caterpillar CS56B

Price
178,750 USD
Year
2019
Working hours
750 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600886
Unit Number476767
Catalog NumberCU4653767
Manufacturing Year2019
Hours750 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax178,750 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information377 GD 7/28/20
FUEL SYSTEM, DOOR
SCRAPER, STEEL, FRONT
PRODUCT LINK, CELLULAR PL641
LIGHTS, UPGRADED
AIR CONDITIONER/HEATER/DEFROSTER
TIRES,FIRESTONE 23,1-26 ... HALOGEN / BEACON
2019 CATERPILLARC S56B COMPACTOR
ENGINE,C4.4 ACERT,157HP,TIER 4
VIBRATORY SMOOTH DRUM,COMPACT84"
AS IS / AS RECEIVED
SUN VISOR, FRONT
NO BLADE
FREQUENCY, VARIABLE
SENSOR, DRIVE POWER
SEAT BELT, 2"
SEAT, CLOTH
ENGINE, TIER 4F/STAGE 4
CAB, ROPS/FOPS WITH A/C
MIRRORS, REARVIEW, INTERNAL
TRANSMISSION, HYDROSTATIC FWD
24 VOLT SYSTEM
AM FM RADIO / ALARM, TRAVEL
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information377 GD 7/28/20
FUEL SYSTEM, DOOR
SCRAPER, STEEL, FRONT
PRODUCT LINK, CELLULAR PL641
LIGHTS, UPGRADED
AIR CONDITIONER/HEATER/DEFROSTER
TIRES,FIRESTONE 23,1-26 ... HALOGEN / BEACON
2019 CATERPILLARC S56B COMPACTOR
ENGINE,C4.4 ACERT,157HP,TIER 4
VIBRATORY SMOOTH DRUM,COMPACT84"
AS IS / AS RECEIVED
SUN VISOR, FRONT
NO BLADE
FREQUENCY, VARIABLE
SENSOR, DRIVE POWER
SEAT BELT, 2"
SEAT, CLOTH
ENGINE, TIER 4F/STAGE 4
CAB, ROPS/FOPS WITH A/C
MIRRORS, REARVIEW, INTERNAL
TRANSMISSION, HYDROSTATIC FWD
24 VOLT SYSTEM
AM FM RADIO / ALARM, TRAVEL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone