Caterpillar CS56B

Caterpillar CS56B

Price
150,000 USD
Year
2017
Working hours
1590 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600473
Unit NumberS56473
Catalog NumberCU2559327
Manufacturing Year2017
Hours1590 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FUEL SYSTEM, DOOR
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
MIRRORS, REARVIEW, INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
FREQUENCY, VARIABLE
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FUEL SYSTEM, DOOR
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHTING, WARNING
MIRRORS, REARVIEW, INTERNAL
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRES, 23,1-26 TI 8PR
FREQUENCY, VARIABLE
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone