Caterpillar CS56B

Caterpillar CS56B

Price
239,740 USD
Year
2020
Working hours
460 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5601373
Unit Number476404
Catalog NumberCU4622528
Manufacturing Year2020
Hours460 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax239,740 USD
Tax USD
Price Including Tax USD
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationCAT CERTIFIED USED
CAB, ROPS/FOPS WITH A/C
ENGINE C4.4
ENGINE, TIER 4F/STAGE 4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
NO BLADE
OIL, HYDR, FACTORY FILLED
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER AND ACCEL
TIRES, 23,1-26 TI 8PR
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationCAT CERTIFIED USED
CAB, ROPS/FOPS WITH A/C
ENGINE C4.4
ENGINE, TIER 4F/STAGE 4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
NO BLADE
OIL, HYDR, FACTORY FILLED
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER AND ACCEL
TIRES, 23,1-26 TI 8PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone