Caterpillar CS56B

Caterpillar CS56B

Price
155,000 USD
Year
2018
Working hours
788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600746
Unit NumberS56746
Catalog NumberCU4384056
Manufacturing Year2018
Hours788 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 155,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Informationoct 2020 photos taken

BLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FREQUENCY, VARIABLE
FUEL SYSTEM, DOOR
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
PRODUCT LINK, CELLULAR PL641
LANGUAGES, OPTION 1
LIGHTING, WARNING
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN VISOR, FRONT
TIRES, 23,1-26 TI 8PR
MIRRORS, REARVIEW, INTERNAL
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Informationoct 2020 photos taken

BLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FREQUENCY, VARIABLE
FUEL SYSTEM, DOOR
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 3 ORDER
PRODUCT LINK, CELLULAR PL641
LANGUAGES, OPTION 1
LIGHTING, WARNING
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN VISOR, FRONT
TIRES, 23,1-26 TI 8PR
MIRRORS, REARVIEW, INTERNAL
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone