Caterpillar CS56B

Caterpillar CS56B

Price
145,000 USD
Year
2017
Working hours
560 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600605
Unit NumberS5600605
Catalog NumberCU4331897
Manufacturing Year2017
Hours560 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax145,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 2 ORDER
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23,1-26 TI 8PR
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional informationCAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, TIER 4F/STAGE 4
FREQUENCY, FIXED
INSTALLATION, CAB
INSTRUCTIONS, NA CAB
LANE 2 ORDER
LANGUAGES, OPTION 1
LIGHTS, UPGRADED
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PRODUCT LINK, SATELLITE PL631
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23,1-26 TI 8PR
Benefits
Warranty 60/5000 Premier until 4/27/2023 or 5000 hrs
Special Offers
Customer Value Agreement
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Daniel Dougherty
Telephone:+1 865 546 1414
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone