Caterpillar CS56B

Caterpillar CS56B

Price
132,400 USD
Year
2016
Working hours
1754 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS56B
CategoryCompactors
Serial NumberS5600292
Unit NumberPGN0487
Catalog NumberCU2473037
Manufacturing Year2016
Hours1754 h
CountryUnited States
LocationOlathe, KS
Pricing
Price Excluding Tax$ 132,400
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*CS56B VIBRATORY COMPACTOR
*ENGINE, TIER 4F/STAGE 4
*FREQUENCY, FIXED
*LIGHTS, UPGRADED
*MIRRORS, REARVIEW,INTERNAL
*NO BLADE
*NO PRODUCT LINK
*OIL, HYDR, FACTORY FILLED
*CAB, ROPS/FOPS WITH A/C
*SCRAPER, STEEL, FRONT
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, CLOTH
*SENSOR, DRIVE POWER
*SUN SCREEN
*SUN VISOR, FRONT
*TIRES, 23,1-26 TI 8PR
CS56B 2016
FITS CS56/CS56B/CS64B AND CS74B
HARDWARE FOR USE WITH OVAL
INSTRUCTIONS, NA CAB
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PADDED SHELL KIT
SCRAPER GROUP WITH MOUNTING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone