Caterpillar CS54B

Caterpillar CS54B

Price
122,500 USD
Year
2014
Working hours
1348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS54B
CategoryCompactors
Serial NumberL4H00335
Unit Number433651
Catalog NumberCU2067800
Manufacturing Year2014
Hours1348 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 122,500
Tax-
Price Including Tax-
Features
Additional InformationC4 ENGINE
ENGINE, TIER 4 CERTIFIED
OIL, HYDR, FACTORY FILLED
PLATFORM, ROPS/FOPS
SEAT, VINYL
SEAT BELT, 3"
AXLE, WITHOUT BRAKES
SCREEN, STANDARD
NO PRODUCT LINK
NO COMPACTION SENSOR
TIRES, FLOTATION, 8PR
FREQUENCY, FIXED
SCRAPER, STEEL, FRONT
LIGHTS, UPGRADED
MIRRORS, REARVIEW, EXTERNAL
RPM INDUSTRIES,QUICK-EVAC SYSTEM
CERTIFICATE OF ORIGIN
0P0800/588 MS 2/22/17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone