Caterpillar CS-433E

Caterpillar CS-433E

Price
52,500 USD
Year
2004
Working hours
4388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS-433E
CategoryCompactors
Serial NumberASR00348
Unit Number461196
Catalog NumberCU4482390
Manufacturing Year2004
Hours4388 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$ 52,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*HOUR METER NOT ILLUMINATING
2004 CATERPILLAR CS433 COMPACTOR
3054 ENGINE
4388/05/29/19 SMU ARE VIA LABEL
AS IS / AS RECEIVED
BATTERY
BUMPER, NO BLADE
CONTROL, SINGLE FREQUENCY
ENGINE COOLANT HEATER
LIGHTING, WORK / HYDRAULICS STD
PLATFORM, ROPS/FOPS
SCRAPER, STEEL
SEAT, SUSPENSION, VINYL
TIRES, 14.9-24 @90%
VIBRATORY SINGLE DRUM, SMOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drum
  • tires
general appearance
  • GoodCanopy
  • PoorSevere sun fade and peeling
  • FairHinges broken and no strut to hold hood up
  • Good
  • Good
  • FairSun fade and clear coat peeling
  • FairNormal
  • FairDamaged
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • FairDate?
gauges, operator station, console
  • Good
  • Good
  • GoodHas been changed
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Normal
  • FairNormal
  • FairAge
  • Good
  • Good
  • Good
cooling system
  • FairBelts little loose
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Normal wear on pins and bearings
  • Fair
  • Fair
  • Fair
  • Good
hydraulics
  • Pump/motor on left side of drum has a leak
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • No blade
comments, misc. repairs, general remarks
  • Photos
drum
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 65%
  • 14.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestoneNoNoNo
Right RearFirestoneNoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone