Caterpillar CS-433E

Caterpillar CS-433E

Price
37,500 USD
Year
2003
Working hours
8818 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CS-433E
CategoryCompactors
Serial NumberCFP00179
Unit Number466751
Catalog NumberCU4444641
Manufacturing Year2003
Hours8818 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 37,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationDRUM, 66" X 48" VIBRATORY
ENGINE COOLANT HEATER
FIRE EXTINGUISHER/ ALARM, TRAVEL
HYDRAULICS, STANDARD
LIGHTING, WORK /CANOPY & CAGE
PL121 PRODUCT LINK
PLATFORM, ROPS/FOPS
SCRAPER, STEEL
SEAT, SUSPENSION, VINYL
TIRES, 13-24 FIRESTONE @5%
3054 ENGINE
8818 / 02/15/19
AS IS / AS RECEIVED
BRAKES, STANDARD
BUMPER, NO BLADE
2003 CATERPILLAR CS433 COMPACTOR
CONTROL, SINGLE FREQUENCY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • drum
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • ROPS
  • PoorJul 12
gauges, operator station, console
  • Yes
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
  • 66” wide by 48” dia.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 13-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone55NoNoYes
Right RearFirestone55NoNoYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone