Quick Search

Caterpillar CS10GC 01A

Caterpillar CS10GC 01A

CAT Certified
Price
US$ 93,234
Year
2021
Working hours
35 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCaterpillar CS10GC 01A
CategoryCompactors
Serial NumberD6H00173
Unit Number81496
Catalog Number4871805
Year2021
Hours35 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding Tax93,234 USD
Tax (10%)9,323 USD
Price Including Tax102,558 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
BEACONBEACON
AM FM RADIOAM FM RADIO
Additional informationcaterpillar Roller

Customer Value Agreement (CVA)
Special Offers
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering