Caterpillar CP56B

Caterpillar CP56B

Price
135,700 USD
Year
2015
Working hours
1984 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategoryCompactors
Serial NumberLHC00605
Unit NumberHGN0337
Catalog NumberCU2304147
Manufacturing Year2015
Hours1984 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 135,700
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

BLADE, LEVELING
CAB, ROPS/FOPS WITH AC
CP56B 2015
CP56B VIBRATORY COMPACTOR
ENGINE, TIER 4 CERTIFIED
FREQUENCY, FIXED
INLAND FREIGHT
INSTRUCTIONS, N AMER, CAB
LANE 1 ORDER
LIGHTS, UPGRADED
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
PACK, DOMESTIC TRUCK
PAD, ROUND
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH
SENSOR, DRIVE POWER
SUN SCREEN
SUN VISOR, FRONT
TIRES, TRACTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone