Caterpillar CP56B

Caterpillar CP56B

Price
145,000 USD
Year
2015
Working hours
1646 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategoryCompactors
Serial NumberLHC00689
Unit Number436898
Catalog NumberCU2184079
Manufacturing Year2015
Hours1646 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 145,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationRPM INDUSTRIES,QUICK-EVAC SYSTEM
C4.4 ENGINE
PRODUCT LINK,PL321,SATELLITE
ENGINE TIER 4 CERTIFIED
NO PRODUCT LINK
OIL, HYDR, FACTORY FILLED
CAB, ROPS/FOPS WITH AC
SEAT, CLOTH, DELUXE
SEAT BELT, 2"
SCREEN, STANDARD
SENSOR, DRIVE POWER
TIRES, TRACTION, 8PR
FREQUENCY, FIXED
PAD, ROUND
BLADE, LEVELING
0P0800/ 1058 MWL 1/10/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone