Caterpillar CP56B

Caterpillar CP56B

Price
173,000 USD
Year
2020
Working hours
812 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CP56B
CategoryCompactors
Serial NumberP5600780
Unit Number477240
Catalog NumberCU4611574
Manufacturing Year2020
Hours812 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax173,000 USD
Tax-
Price Including Tax-
Details
Additional informationCAT CERTIFIED USED
*BLADE, LEVELING
*CAB, ROPS/FOPS WITH A/C
*CP56B VIBRATORY COMPACTOR
*ENGINE, TIER 4F/STAGE 4
*FREQUENCY, FIXED
*GUARD, TRANSMISSION
*INSTALLATION, CAB
*LANGUAGES, OPTION 1
*LIGHTS, UPGRADED
*MIRRORS, REARVIEW, INTERNAL
*OIL, HYDR, FACTORY FILLED
*PAD, ROUND
*PRODUCT LINK, CELLULAR PL641
*SCREEN, STANDARD
*SEAT BELT, 3"
*SEAT, CLOTH
*SENSOR, DRIVE POWER
*SUN SCREEN
*SUN VISOR, FRONT
*TIRE, TRACTION
C4.4 ENGINE
INSTRUCTIONS, NA CAB
645 MWL 8/30/21
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone