Caterpillar CC24B

Caterpillar CC24B

Price
22,089 USD
Year
2015
Working hours
897 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CC24B
CategoryCompactors
Serial Number46800141
Unit Number22041736
Catalog NumberCU4485512
Manufacturing Year2015
Hours897 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 22,089
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
EPA LABELEPA LABEL
OROPSOROPS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • rops pliant
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
comments, misc. repairs, general remarks
  • FR-23
tires
  • 70%
  • 1.20m bille
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone