Caterpillar CB2.7

Caterpillar CB2.7

Price
28,078 USD
Year
2017
Working hours
35 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB2.7
CategoryCompactors
Serial NumberR5200215
Unit NumberR5200215
Catalog NumberCU4490765
Manufacturing Year2017
Hours35 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 28,078
Tax (19%)$ 5,335
Price Including Tax$ 33,413
Features
Additional InformationOPERATING WIDE: 1200 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thorsten Hill
Germany
Telephone:+49 6631 9601 ext 15
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone