Quick Search

Caterpillar CB7

Caterpillar CB7

CAT Certified
Year
2022
Working hours
107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 336 294 5240
Show phone number
Basic information
BrandCaterpillar CB7
CategoryCompactors
Serial NumberM5R00220
Unit NumberS21-1230M
Catalog Number4867781
Year2022
Hours107 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax128,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT, DELUXESEAT, DELUXE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, WORKINGLIGHTS, WORKING
PLATFORM, ROPS/FOPSPLATFORM, ROPS/FOPS
SEAT BELT, 3"SEAT BELT, 3"
FREEZE PROTECTION, ROPS/FOPSFREEZE PROTECTION, ROPS/FOPS
MATS, WATER DISTRIBUTIONMATS, WATER DISTRIBUTION
BELT, ENGBELT, ENG
ROTATION, FULLROTATION, FULL
YEAR OF MANUFACTURE PLATEYEAR OF MANUFACTURE PLATE
OIL, HYD, STANDARDOIL, HYD, STANDARD
CERTIFICATE OF ORIGINCERTIFICATE OF ORIGIN
ROLL ON-ROLL OFFROLL ON-ROLL OFF
CONTROL, STANDARDCONTROL, STANDARD
ENGINE, CAT C3.6ENGINE, CAT C3.6
HITCH, STANDARDHITCH, STANDARD
LANE 3 ORDERLANE 3 ORDER
CCU (CAT CERTIFIED USED)CCU (CAT CERTIFIED USED)
BUMPER COVER, STDBUMPER COVER, STD
DUAL SYSTEM, 2A/2FDUAL SYSTEM, 2A/2F
ENGINE SERIAL# J3639335ENGINE SERIAL# J3639335
HYDRAULICS, SOLID DRUM, STDHYDRAULICS, SOLID DRUM, STD
LIGHTS, LED, BASICLIGHTS, LED, BASIC
PRODUCT LINK, CELLULAR PLE743PRODUCT LINK, CELLULAR PLE743
SEAT, STANDARD VINYLSEAT, STANDARD VINYL
STEERING WHEEL, STDSTEERING WHEEL, STD
SWITCH, STD IGNITIONSWITCH, STD IGNITION
Additional informationCANOPY • BEACON • LIGHTING • WATER SPRAY SYSTEM • ULTRA LOW SULFUR DIESEL FUEL

Online Owner's Manual
Protection 12 Month, 1000 Hour, PT & Hyd
Special Offers ( 2 ) PM 2 Kits
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers ( 2 ) PM 2 Kits
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • GoodOrops
  • Good21
gauges, operator station, console
200
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering