Caterpillar CB54

Caterpillar CB54

Price
75,000 USD
Year
2012
Working hours
2965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB54
CategoryCompactors
Serial NumberJLM00690
Unit Number434927
Catalog NumberCU2038023
Manufacturing Year2012
Hours2965 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 75,000
Tax-
Price Including Tax-
Features
Additional Information2383 GD 3/25/19
C4.4 ENGINE
COVERS, DRUM
DRUM, STANDARD WIDTH
FREEZE PROTECTION, ROPS/FOPS
HITCH, OFFSET
LIGHT, ROTATING BEACON
LIGHTS, NIGHTTIME OPERATION
LIGHTS, ROADING AND WORKING
MATS, WATER DISTRIBUTION
MIRRORS, EXTERNAL
OIL, HYDR, FACTORY FILLED
PLATFORM, ROPS/FOPS
PRODUCT LINK, SATELLITE PL321
SYSTEM, VERSA-VIBE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • drum
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • PoorNov 15
gauges, operator station, console
  • Yes
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition
drum
  • 51” by 67”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone