Caterpillar CB34B

Caterpillar CB34B

Price
24,224 USD
Year
2015
Working hours
825 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB34B
CategoryCompactors
Serial Number47000183
Unit Number47000183
Catalog NumberCU4684984
Manufacturing Year2015
Hours825 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 24,224
Tax (16%)$ 3,876
Price Including Tax$ 28,100
Details
Additional InformationCONDITION COMPACTOR: 80 %
Features
Additional InformationCONDITION COMPACTOR: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Phillip Uri
Germany
Telephone:+49 361 4933318
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone