Caterpillar CB34B

Caterpillar CB34B

Price
49,500 USD
Year
2018
Working hours
695 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB34B
CategoryCompactors
Serial NumberXB400551
Unit NumberM452985
Catalog NumberCU4422815
Manufacturing Year2018
Hours695 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 49,500
Tax-
Price Including Tax-
Features
Additional Information691 GD 3/12/19
BELT, SEAT, 2" SUSPENSION
C2.2 ENGINE
ENGINE, TIER 4F, STAGE 4
LIGHTING PACKAGE, STANDARD
PRODUCT LINK INSTALLATION
PRODUCT LINK, CELLULAR PL641
PROPEL, STANDARD
PUMP, PROPEL, STANDARD
ROPS, FOLDABLE
SEAT, NON SUSPENSION
SUPPORT, FIXED FOR SEAT
TRAVEL CONTROL, COVER GP
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • drum
general appearance
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • GoodROPS
  • PoorNo date on belt
gauges, operator station, console
  • Yes
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
  • PoorDirty
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition, new
drum
  • 51” by 32 “ drums
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone