Currently 17608 machines for sale
Quick Search

Used Compactors for Sale

When you work in the construction or paving industry, you need a machine that can compact a variety of materials. You can find the compactor you’re looking for by browsing our extensive selection of used Cat® compactors for sale from our dealer network. At Cat Used, we display all our equipment options together so you have easy access to affordable, reliable solutions.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Compactors
x
225 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT CS56B, 120,0002016
Knoxville, TN
2,096 h Specifications Cat Certified Used Conditions Protectionproduct linkrops - openlightingultra low sulfur diesel fuelmirrors

See Details
CAT CP54B, 169,8002017
Macon, GA
2,713 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingproduct linkultra low sulfur diesel fuelair conditioner

See Details
CAT 826K, 699,8002018
Mcdonough, GA
6,197 h Cat Certified Used Conditions Customer Value Agreementarrangement - waste handlingair conditionerepa labelproduct linklighting

See Details
CAT CS34, 77,6002015
Mcdonough, GA
793 h Cat Certified Used Conditions Customer Value Agreementepa labellightingultra low sulfur diesel fuelce platerops - open

See Details
CAT CS44B, 109,8002016
Mcdonough, GA
1,538 h Cat Certified Used Conditions Customer Value Agreementropsepa labelproduct linklightingultra low sulfur diesel fuel

See Details
CAT CS44B, 109,8002016
Mcdonough, GA
1,314 h Cat Certified Used Conditions Customer Value Agreementlightingultra low sulfur diesel fueleropsepa labelorops

See Details
CAT CP44B, 109,8002017
Calhoun, GA
1,589 h Cat Certified Used Conditions Customer Value Agreementlightingeropsepa labelce plateorops

See Details
CAT CS44B, 119,8002017
Mcdonough, GA
1,462 h Cat Certified Used Conditions Customer Value Agreementlightingproduct linkultra low sulfur diesel fueleropsepa label

See Details
CAT CB66B, 89,5002017
Williamsburg, VA
1,791 h Cat Certified Used Conditionslightingproduct linkultra low sulfur diesel fuelwater spray sysfire extinguisher

See Details
CAT CB64B, 89,5002017
Abingdon, VA
1,151 h Cat Certified Used

See Details
CAT CB64, 73,0002014
VA
2,411 h Cat Certified Used

See Details
CAT CB68B, 110,0002017
Hobbs, NM
2,838 h Cat Certified Used Conditions

See Details
CAT CS56B, 239,7402020
Aurora, CO
1,129 h Cat Certified Used Conditionsguard, transmission

See Details
CAT CS34, 89,8002017
Mcdonough, GA
156 h Dealer Certified Conditions Customer Value Agreementemissions leveltier 2 complianttier 1 compliantlightingultra low sulfur diesel fuel

See Details
CAT CS34, 79,8002016
Macon, GA
625 h Dealer Certified Conditions Customer Value Agreementemissions levelregulatory statustier 2 complianttier 1 compliantlighting

See Details
CAT CS34, 79,8002016
Mcdonough, GA
1,292 h Dealer Certified Conditions Customer Value Agreementemissions leveltier 1 compliantlightingultra low sulfur diesel fuelbeacon

See Details
CAT CS68B, 179,0002019
Casper, WY
3,014 h Dealer Certifiedguard, transmission

See Details
CAT CP54B, 119,8002015
Mcdonough, GA
1,532 h Dealer Certified Conditions Customer Value Agreementlightingproduct linkultra low sulfur diesel fueleropsorops

See Details
CAT CCS9, 116,0002019
Rock Springs, WY
2,427 h Dealer Certified

See Details
CAT CP54B, 129,8002019
Macon, GA
2,609 h Conditionstier 2 complianttier 1 compliantplus tipsemissions level - eu - ivemissions level - japan - step 4 final

See Details
CAT 816F, 39,0002006
Felton, DE
17,188 h Conditionsair conditionerlightingultra low sulfur diesel fuelmirrorsradio

See Details
Show more results

Compactors