Caterpillar CB24

Caterpillar CB24

Price
23,011 USD
Year
2011
Working hours
1055 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB24
CategoryCompactors
Serial Number24001889
Unit NumberCRS8478
Catalog NumberCU4637461
Manufacturing Year2011
Hours1055 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax23,011 USD
Tax (10%)2,301 USD
Price Including Tax25,312 USD
Details
Accessories
LIGHTINGLIGHTING
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

WATER TANK 150L
*ROPS, FOLDABLE
Features
Accessories
LIGHTINGLIGHTING
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

WATER TANK 150L
*ROPS, FOLDABLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone