Caterpillar CB14B

Caterpillar CB14B

Price
11,975 USD
Year
2014
Working hours
923 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CB14B
CategoryCompactors
Serial Number47300505
Unit Number47300505
Catalog NumberCU4720427
Manufacturing Year2014
Hours923 h
CountryGermany
LocationOberhausen
Pricing
Price Excluding Tax11,975 USD
Tax (19%)2,275 USD
Price Including Tax14,250 USD
Details
Additional InformationCONDITION COMPACTOR: 60 %
Features
Additional InformationCONDITION COMPACTOR: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Jens Jaeger
Germany
Telephone:+49 20865699 x26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone