Quick Search

Caterpillar CB13

Caterpillar CB13

CAT Certified
Year
2019
Working hours
1,164 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 336 294 5240
Show phone number
Basic information
BrandCaterpillar CB13
CategoryCompactors
Serial NumberPWP00440
Unit NumberS21-1054M
Catalog Number4798940
Year2019
Hours1,164 h
CountryUnited States
LocationASHEVILLE, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOROPS • BEACON • LIGHTING • ULTRA LOW SULFUR DIESEL FUEL • WATER SPRAY SYS

BELT, ENG
CB13 01A VIBRATORY COMPACTOR
CCU (CAT CERTIFIED USED)
CONTROL, PREMIUM
DRUM, SOLID
ENGINE, TIER 4F, STAGE 4
HITCH, STANDARD
INSTRUCTIONS, NORTH AMERICAN
LANE 3 ORDER
LANGUAGES, OPTION 1
LIGHT, ROTATING BEACON
LIGHTS, LED, ROPS
LIGHTS, ROADING AND WORKING
MAPPING, GNSS
NOZZLES, PREMIUM
OIL, HYD, FACTOR FILLED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
Protection 12 Month, 1000 Hour, PT & Hyd ( + CVA )
ROTATION, FULL
SEAT BELT, 3"
SEAT, STD VINYL
SENSOR, ACCELEROMETER
Special Offers ( 2 ) PM 2 Kits
STEERING WHEEL, FIXED
SYSTEM, VERSA-VIBE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • GoodNew _ Wash the machine _ anti rust still on the bolts and locks from shipping
  • Good
  • Good
safety items
300
  • Good
  • GoodOrops
  • GoodJuly 2019
gauges, operator station, console
200
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering