Quick Search

Caterpillar CB13

Caterpillar CB13

Price
$173,938
Year
2019
Working hours
692 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Asheville, NC
+1 336 323 5375
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar CB13
CategoryCompactors
Serial NumberPWP00440
Unit NumberS21-1054M
Catalog Number4798940
Year2019
Hours692 h
CountryUnited States
LocationAsheville, NC
Pricing
Price Excluding Tax173,938 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
OROPSOROPS
WATER SPRAY SYSWATER SPRAY SYS
Additional informationOROPS • BEACON • LIGHTING • ULTRA LOW SULFUR DIESEL FUEL • WATER SPRAY SYS

PACK, DOMESTIC TRUCK
LANE 3 ORDER
PLATFORM, ROPS/FOPS
ENGINE, TIER 4F, STAGE 4
HITCH, STANDARD
ROTATION, FULL
LIGHT, ROTATING BEACON
BELT, ENG
SEAT, STD VINYL
CONTROL, PREMIUM
SYSTEM, VERSA-VIBE
DRUM, SOLID
LIGHTS, ROADING AND WORKING
NOZZLES, PREMIUM
MAPPING, GNSS
SENSOR, ACCELEROMETER
STEERING WHEEL, FIXED
LIGHTS, LED, ROPS
CCU (CAT CERTIFIED USED)
CB13 01A VIBRATORY COMPACTOR
OIL, HYD, FACTOR FILLED
INSTRUCTIONS, NORTH AMERICAN
SEAT BELT, 3"
PRODUCT LINK, CELLULAR PL641
LANGUAGES, OPTION 1
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
400
  • Good
  • GoodNew _ Wash the machine _ anti rust still on the bolts and locks from shipping
  • Good
  • Good
safety items
300
  • Good
  • GoodOrops
  • GoodJuly 2019
gauges, operator station, console
200
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • N
cooling system
500
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering