Quick Search

Caterpillar CB10

Caterpillar CB10

CAT Certified
Price
US$ 138,000
Year
2021
Working hours
913 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAROLINA CAT
Greensboro, NC
+1 336 323 5375
Show phone number
Basic information
BrandCaterpillar CB10
CategoryCompactors
Serial NumberL9R00160
Unit NumberS21-163M
Catalog Number4865480
Year2021
Hours913 h
CountryUnited States
LocationGREENSBORO, United States
Pricing
Price Excluding Tax138,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBELT, ENG • BUMPER COVER, STD • CB10 02A VIBRATORY COMPACTOR • CONTROL, STANDARD • COVER, NO LED LIGHTS • DECAL, VERSA VIBE • DUAL SYSTEM, VERSA-VIBE • ENGINE, CAT C3.6 • FREEZE PROTECTION, ROPS/FOPS • HITCH, STANDARD • HYDRAULICS, SOLID DRUM, STD • INSTRUCTIONS, ANSI • LIGHTS, WORKING W/ SIGNALS • MOUNT, OPTIONAL SENSOR(S) OIL, HYD, STANDARD • PLATFORM, ROPS/FOPS • PRODUCT LINK, CELLULAR PLE743 • ROTATION, FULL • SEAT BELT, 3" • SEAT, STANDARD VINYL • SENSORS, MAT TEMPERATURE • STEERING WHEEL, STD • STEPS, REFILL ASSIST, FRONT • SWITCH, STD IGNITION • ENGINE SERIAL# J3623706 • MATS, WATER DISTRIBUTION • MIRRORS, EXTERNAL

PACK, DOMESTIC TRUCK
LANE 1 ORDER
*PLATFORM, ROPS/FOPS
*FREEZE PROTECTION, ROPS/FOPS
MIRRORS, EXTERNAL
CERTIFICATE OF ORIGIN
*SEAT BELT, 3"
MATS, WATER DISTRIBUTION
*INSTRUCTIONS, ANSI
*BELT, ENG
*ROTATION, FULL
*HITCH, STANDARD
*CONTROL, STANDARD
*SENSORS, MAT TEMPERATURE
CCU (CAT CERTIFIED USED)
*ENGINE, CAT C3.6
*CB10 02A VIBRATORY COMPACTOR
*HYDRAULICS, SOLID DRUM, STD
*LIGHTS, WORKING W/SIGNALS
*COVER, NO LED LIGHTS
*SWITCH, STD IGNITION
*STEERING WHEEL, STD
*SEAT, STANDARD VINYL
*PRODUCT LINK, CELLULAR PLE743
*BUMPER COVER, STD
*OIL, HYD, STANDARD
*MOUNT, OPTIONAL SENSOR(S)
*STEPS, REFILL ASSIST, FRONT
*DECAL, VERSA VIBE
*DUAL SYSTEM, VERSA-VIBE
ENGINE SERIAL# J3623706
Warranty ( 2 ) PM2 Kits
Special Offers PT & Hyd to 3/15/24 or 3000 Hours ( + CVA )
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection PT & Hyd to 3/15/24 or 3000 Hours ( + CVA )
Special Offers ( 2 ) PM2 Kits
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering