Caterpillar 826K

Caterpillar 826K

Price
435,000 USD
Year
2016
Working hours
8306 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 826K
CategoryCompactors
Serial Number23206250
Unit NumberMJ004568
Catalog NumberCU4629711
Manufacturing Year2016
Hours8306 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax$ 435,000
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
LIGHTINGLIGHTING
WASTE ARRANGEMENTWASTE ARRANGEMENT
Additional InformationAXLES, NO-SPIN FRONT & REAR
BLADE, SEMI-U
CAB GLASS, STANDARD
CAB PRECLEANER, NON-POWERED
CAMERA, REAR VISION
ENGINE & NO SOUND SUPPRESSION
FILMS, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS
PACK, DOMESTIC TRUCK
PRECLEANER, DUAL
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/AUX/USB/BT
MAPPING, GNSS RTK
WHEELS, 48" COMBINATION TIPS
GUARD, REAR FAN & GRILL
HORN, STANDARD
STAIRWAY, FIXED
STRIKER BARS W/CLEANER FINGERS
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
WASTE ARRANGEMENTWASTE ARRANGEMENT
Additional InformationAXLES, NO-SPIN FRONT & REAR
BLADE, SEMI-U
CAB GLASS, STANDARD
CAB PRECLEANER, NON-POWERED
CAMERA, REAR VISION
ENGINE & NO SOUND SUPPRESSION
FILMS, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS
PACK, DOMESTIC TRUCK
PRECLEANER, DUAL
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/AUX/USB/BT
MAPPING, GNSS RTK
WHEELS, 48" COMBINATION TIPS
GUARD, REAR FAN & GRILL
HORN, STANDARD
STAIRWAY, FIXED
STRIKER BARS W/CLEANER FINGERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone