Caterpillar 815K

Caterpillar 815K

Price
475,000 USD
Year
2019
Working hours
1274 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815K
CategoryCompactors
Serial NumberMBB00362
Unit NumberMBB362
Catalog NumberCU4567982
Manufacturing Year2019
Hours1274 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 475,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAXLES, STANDARD
BULLDOZER, TILT, STRAIGHT BLD
CAB, DELUXE
CLEANER BARS, STANDARD
FILM, AM-NORTH
FILMS, ANSI
FUEL TANK, FAST FILL
HEATER, ENGINE BLOCK, 120V
LIGHTS, STANDARD
MIRRORS, STANDARD
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PLE631
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone