Caterpillar 815K

Caterpillar 815K

Price
614,644 USD
Year
2019
Working hours
178 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815K
CategoryCompactors
Serial NumberT1Y00149
Unit NumberT1Y00149
Catalog NumberCU4550493
Manufacturing Year2019
Hours178 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax$ 614,644
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information815K SOIL COMPACTOR HRC
AXLES, STANDARD
BULLDOZER, TILT, STRAIGHT BLD
CAB, DELUXE
CLEANER BARS, STANDARD
FILM, AM-NORTH
FILMS, ANSI
FUEL TANK, NON-FAST FILL
HEATER, ENGINE BLOCK, 120V
LANE 2 ORDER
LIGHTS, STANDARD
MIRRORS, STANDARD
PACK, DOMESTIC TRUCK
PRECLEANER, STANDARD
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/AUX/USB/BT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone