Caterpillar 815F2

Caterpillar 815F2

Price
419,000 USD
Year
2014
Working hours
4162 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 815F2
CategoryCompactors
Serial NumberBYN01018
Unit NumberUP10295
Catalog NumberCU4481305
Manufacturing Year2014
Hours4162 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 419,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
DIRT ARRANGEMENTDIRT ARRANGEMENT
Additional InformationAC
CAB
ENG COOLANT HEATER
STD CL BARS
STRAIGHT BLADE W/ TILT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drum
general appearance
  • Yes
  • Good general apperance
  • Good
  • Good
  • Good
  • Good
  • FairLower left/right doors cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • All gauges/switches work good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good3882 hrs
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Not required
  • Full
  • Engine cranks ,runs good at low,high idle and at T/C stall
  • Normal
  • Normal
  • Poor
  • Good
  • Good
  • Good
  • Good
cooling system
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • GoodNote machine has added auto shut off added to intake line
  • Good
  • Good
electrical, starting and charging system
  • Machine starts good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodT/C stall speed 2059 RPM
  • Good
  • Good
  • Good
  • Good
steering
  • Machine steers good in both directions
  • Good
  • Good
  • Good
hydraulics
  • No leaks
  • GoodNo leaks
  • Good
  • Good
blade
  • GoodEnd bits in cab
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Rear axle/final drives No leaks Front axle/final drives No leaks
drum
  • Drums / feet in good condition
  • Good
  • Good
  • Good
  • GoodFeet on drum at approx 2 1/4 “”new feet at approx 3”. Approx 50% left
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone