2021 CAT CS56B For Sale - 159,000 USD | Cat Used
Quick Search

CAT CS56B

CAT CS56B

Year
2021
Working hours
2,125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT CS56B
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberS5601550
Unit Number482219
Catalog Number4794692
Year2021
Hours2,125 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax159,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, ROPS/FOPS WITH A/C
CAT CERTIFIED USED
CERTIFICATE OF ORIGIN
ENGINE C4.4
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
MIRRORS, REARVIEW, INTERNAL
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICE UPDT: 09/06/24 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER AND ACCEL
SUN SCREEN
SUN VISOR, FRONT
TIRES, 23.1-26 8PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering