Quick Search

CAT CS68B

CAT CS68B

Year
2022
Working hours
762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT CS68B
WYOMING MACHINERY
CategoryCompactors
Serial NumberCS800126
Unit NumberCS8126
Catalog Number4875280
Year2022
Hours762 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax210,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationBLADE, LEVELING
CAB, ROPS/FOPS WITH A/C
CERTIFICATE OF ORIGIN
DRUM, SHELL KIT
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANE 2 ORDER
LANGUAGES, OPTION 1
MIRRORS, REARVIEW, INTERNAL
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
TIRES, 23.1-26 8PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering