Quick Search

CAT CS56B

CAT CS56B

Year
2020
Working hours
4,515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT CS56B
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberS5601257
Unit Number526206
Catalog Number10130918
Year2020
Hours4,515 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2020 CATERPILLAR CS56B COMPACTOR
4490/06/11/24
7/5/24 BM
AS IS / AS RECEIVED
BATTERIES.750CCA, 24V/100A SYS
CAB, ROPS/FOPS W/AC,HEAT,DEF,
CLEAN EMISSIONS MODULE TIER 4 FI
CONSIGNMENT / GARBIN, KURT
CS56B VIBRATORY COMPACTOR
CS56B VIBRATORY COMPACTOR DCA1
DIFFERENTIAL LOCK , STD BUMPER,
DUAL DISC BRAKES, AUTO/ECO MODE
ELECTRONIC PROPEL CONTROL
ENGINE AR-PRIM C4.4,157HP,TIER 4
ENGINE, CAT C4.4
EXTERIOR MIRRORS, RH/LH
FREQUENCY, FIXED
GRAB IRONS, HEADLINER,DOME LIGHT
INSTALLATION, CAB
LANGUAGES, OPTION 1
LCD MULTI-FUNCTION DISPLAY
LIGHTS, NIGHTTIME HALOGEN
MIRRORS, REARVIEW,INTERNAL
NO BLADE
OIL, HYDR, FACTORY FILLED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 3"
SEAT, CLOTH AIR
SENSOR, DRIVE POWER
SMOOTH DRUM 61" X 84"X 1.18"
SUN SCREEN
SUN VISOR, ... 70%
TIRE,GALAXY 23.1-26 @82%
TRANSMISSION,HYDROSTATIC 2 SPD
TRAVEL ALARM, FLOOR MAT,12V PORT
WASHER-WIPERS, DUAL BLADES
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
301
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorExpired
  • Good
gauges, operator station, console
2011
  • Yes
  • No
  • Yes
  • Yes
  • PoorBlows warm air
  • Good
  • Good
  • Good
  • FairLatches broken on door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearBKT TR-39030NoNoNo
Right RearGalaxy Compactor18NoNoNo
general condition
300
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering