Quick Search

CAT CS56B

CAT CS56B

Year
2019
Working hours
2,213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT CS56B
WAGNER EQUIPMENT CO.
CategoryCompactors
Serial NumberS5601136
Unit NumberM469796
Catalog Number4526464
Year2019
Hours2,213 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax144,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationC4.4 ENGINE
CAB, ROPS/FOPS WITH A/C
CAT CERTIFIED USED
ENGINE, CAT C4.4
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ANSI - CAB
LANGUAGES, OPTION 1
MAPPING, GNSS
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PRICE UPDT: 09/06/24 VIA U1C2700
PRODUCT LINK, CELLULAR PL641
SCRAPER, STEEL, FRONT
SCREEN, STANDARD
SEAT BELT, 2"
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER AND ACCEL
TIRES, 23.1-26 8PR R-3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering