2019 CAT CS44B For Sale - 115,000 USD | Cat Used
Quick Search

CAT CS44B

CAT CS44B

CAT Certified
Year
2019
Working hours
1,425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Chesapeake, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT CS44B
Carter Machinery Company
CategoryCompactors
Serial Number4G300378
Unit Number5034000
Catalog Number10147309
Year2019
Hours1,425 h
CountryUnited States
LocationChesapeake, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, ROPS/FOPS W/ HTR & AC
CE CERTIFICATION
CONTROL, DELUXE
CS44B COMP DCA2A
CS44B VIBRATORY COMPACTOR
ENGINE, TIER/STAGE 4 CERTIFIED
FILM GP "MADE IN BRAZIL"
FREQUENCY, VARIABLE
INSTALLATION, CAB
INSTRUCTIONS, ISO
LANGUAGES, OPTION 1
LAST MILE PROGRAM
NO BLADE
OIL, HYD, STANDARD
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
Protection 12 month 1000 hour powertrain and hydraulic
PROTECTION, CYLINDER ROD
SCRAPER, STEEL, FRONT
SEAT, DELUXE CONTROL, CAB
TIRES, FLOTATION, 6PR
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
310
  • Good
  • FairSome scratches
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • red
  • 54%
  • 100%
  • normal
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 80%
  • 14.9x24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearGoodYear20/3280%NoNoNo
Right Reargoodyear21/3280%NoNoNo
comments, misc. repairs, general remarks
  • left front work light out
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering