Quick Search

CAT CS11GC 01A

CAT CS11GC 01A

Year
2022
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WILLIAM ADAMS PTY. LTD.
Clayton, VI
+61 1300923267
Show phone number
Basic information
BrandCAT CS11GC 01A
William Adams Pty Ltd
CategoryCompactors
Serial NumberRFL00386
Unit Number81625
Catalog Number10007268
Year2022
Hours10 h
CountryAustralia
LocationClayton, Australia
Pricing
Price Excluding Tax97,647 USD
Tax (10%)9,765 USD
Price Including Tax107,412 USD
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
BeaconBeacon
Fire ExtinguisherFire Extinguisher
Additional informationTerms And Conditions Of Sale
1. All Prices Are In Australian Dollars
2. All Prices Are Subject To Alteration Without Notice
3. No Warranty Applies Unless Otherwise Stated In Writing
4. All Machines Are Available Strictly Subject To Prior Sale
5. All Machines Are - Ex Our Premises Unless Otherwise Indicated
6. All Sales Are Nett Cash Ex Works

Customer Value Agreement (CVA)
Online Owner's Manual
Protection
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering