2021 CAT CP54B For Sale - - | Cat Used
Quick Search

CAT CP54B

CAT CP54B

CAT Certified
Year
2021
Working hours
1,376 h
Email x
Name

My email address:*

My friend's email address:*

Message:

YANCEY BROS. CO.
GA
+1 6786899569
Show phone number
Basic information
BrandCAT CP54B
Yancey CAT
CategoryCompactors
Serial NumberP5400315
Unit NumberUP18001
Catalog Number10204591
Year2021
Hours1,376 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • 83%
  • 96%
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • 1396
  • Engine has oil leak around filter
  • N
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • GoodRed elc
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • Good
  • Good
  • Good
steering
500
  • GoodMinimal play
  • GoodMinimal play
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Very good
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearFirestone100NoNoNo
Right RearFirestone100NoNoNo
general condition
300
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering