Quick Search

CAT CP11GC

CAT CP11GC

CAT Certified
Year
2022
Working hours
508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
New Hampton, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT CP11GC
Ziegler CAT
CategoryCompactors
Serial NumberSXT00166
Unit NumberEQ0064186
Catalog Number10162437
Year2022
Hours508 h
CountryUnited States
LocationNEW HAMPTON, United States
Pricing
Price Excluding Tax193,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Recent service
PM2 at 508hrs

CAB, ROPS/FOPS
CCU included 1yr/1000 PT and HYD with 2yr CVA
CERTIFICATE OF ORIGIN
CP11 GC 01A VIB COMP
Customer Value Agreement (CVA) 2 year / 24 Month CVA
ENGINE, CAT C3.6
FOAM, SOUND SUPPRESSION
INSTRUCTIONS, ANSI
INSTRUCTIONS, ANSI - CAB
LANE 3 ORDER
LIGHTING, WARNING
LIGHTS, LED, STANDARD
MIRRORS, REARVIEW, INTERNAL
OIL, HYD, STANDARD
PAD, OVAL
PRODUCT LINK, CELLULAR PLE643
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Remaining Factory Warranty Total machine coverage thru 12-16-2025 or 3000 hours, Emissions coverage thru 12-16-2027 or 3000 hours
ROLL ON-ROLL OFF
SEAT BELT, 3" - CLOTH SEAT
SEAT, CLOTH, DELUXE
SENSOR, DRIVE POWER
SUN VISOR, CAB
TIRES, 23.1-26 14PR R-1
YEAR OF MANUFACTURE PLATE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 Month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • Machine looks good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • GoodROPS is clean.
  • GoodSEP 22
gauges, operator station, console
2200
  • Full
  • 90%
  • Yes
  • Yes
  • Yes
  • GoodCools normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Engine runs smooth with good power.
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
900
  • No
  • No
  • No
  • Yes
  • Cools normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
200
  • Transmission functions normal.
  • Good
  • Good
steering
500
  • Steering functions normal.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Hydraulics function normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drum
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 23.1-26
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearGalaxy4395NoNoNo
Right RearGalaxy4395NoNoNo
general condition
300
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering