Quick Search

CAT CB16

CAT CB16

Year
2023
Working hours
329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT CB16
Foley Equipment Company
CategoryCompactors
Serial NumberHP501042
Unit NumberVGN1584
Catalog Number10096001
Year2023
Hours329 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax331,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ballast TankBallast Tank
Additional informationENGINE OIL FILTER: 7W-2326 (X1)
PRIMARY FUEL FILTER: 479-4133
SECONDARY FUEL FILTER: 360-8960
PRIMARY AIR FILTER: 222-9020
SECONDARY AIR FILTER: 222-9021
HYD FILTER: 1G-8878 (X1)

2023 MODEL
ACCELEROMETER READY
BELT, ENG
CONTROL, STD
DRUM, SOLID
ENGINE, CAT C4.4
FREEZE PROTECTION, ROPS/FOPS
HITCH, STANDARD
INSTRUCTIONS, NORTH AMERICAN
KIT
LANE 2 ORDER
LANGUAGES, OPTION 1
LIGHT, ROTATING BEACON
LIGHTS, LED, ROPS
LIGHTS, ROADING AND WORKING
MATS, COCOA
NOZZLES, PREMIUM
OIL, HYD, STANDARD
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATFORM, ROPS/FOPS
PRODUCT LINK, CELLULAR PL641
ROTATION, HALF
SEAT, HEATED VINYL
SENSORS, MAT TEMPERATURE
STEERING WHEEL, PIVOTING
SYSTEM, VERSA-VIBE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering