Quick Search

CAT 836K

CAT 836K

Year
2019
Working hours
9,455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 836K
Ziegler CAT
CategoryCompactors
Serial NumberT6X00121
Unit NumberEQ0119689
Catalog Number10116541
Year2019
Hours9,455 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax450,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB ROPS
HEATER
A/C
LIGHTS
STROBE
HEATED MIRRORS
PRODUCT LINK ELITE
OBJECT DETECT SYSTEM WITH ONE CAMERA
RADIO BT & USB
AIR SUSPENSION SEAT
EITHER AID
ENGINE COOLANT HEATER
HYDRAULIC REVERSING FAN
LINCOLN AUTO LUBE TO ALL JOINTS
STRICKER BARS WITH CLEANER FINGERS
NO-SPIN FRONT & REAR AXLES
DIAMOND TIPS ON WHEELS
AUTOMATIC BLADE POSITIONING SYSTEM
STRAIGHT BLADE WITH WASTE GUARD

836K LANDFILL COMPACTOR HRC
AMEREX WET-DRY SYSTEM
AXLES, NO-SPIN FRONT & REAR
BLADE, STRAIGHT
CAB, DELUXE
COOLANT, -50C (-58F)
ENGINE S/N RDP07634
FILM, AM-NORTH
FILMS, ANSI
FUEL LINES, NON-HEATED
FUEL TANK, NON-FAST FILL
GUARD ACTUATION, STANDARD (2V)
HEATER, ENGINE COOLANT, 120V
HORN, ELECTRIC (STANDARD)
HYDRAULICS, STANDARD
LANE 2 ORDER
LIGHTS, STANDARD
LINCOLN QLDL 8L AUTOLUBE SYSTE
MIRRORS, STANDARD
NO SOUND SUPPRESSION
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC TRUCK
PRECLEANER, STANDARD
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/AUX/USB/BT
STAIRWAY, FIXED (LH & RH)
STARTING, COLD WEATHER
STRIKER BARS W/CLEANER FINGERS
TC S/N T6S00332
TR S/N SSG00627
WHEELS, DIAMOND TIPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering